Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.650 |
| A dimension MM | 92.800 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | EC3598-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.40 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.700 |
| Hose size | -20 |
| Inside diameter IN | 0.970 |
| Inside diameter MM | 24.600 |
| Product height in | 3.080 |
| Product height mm | 78.232 |
| Product length in | 3.768 |
| Product length mm | 95.707 |
| Product material | Carbon steel |
| Product width in | 1.969 |
| Product width mm | 50.013 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 11/16-12 UN |