Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.080 |
| A dimension MM | 129.100 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC3646-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.450 |
| Drop dimension MM | 36.80 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 4.200 |
| Hose cut off factor MM | 106.800 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.100 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 5.298 |
| Product length mm | 134.560 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 100R5 Reusable |
| Thread size 1 | 1 3/16-12 UN |