Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.650 |
| A dimension MM | 92.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EC3703-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.940 |
| Drop dimension MM | 74.70 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End Type 1 | Male 37 degree |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.700 |
| Hose size | -20 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.200 |
| Product height in | 3.580 |
| Product height mm | 90.932 |
| Product length in | 4.173 |
| Product length mm | 105.994 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/8-12 UN |