Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.840 |
| A dimension MM | 72.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EC3832-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.970 |
| Drop dimension MM | 50.04 |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| End Type 1 | Male inverted flare |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.051 |
| Hose cut off factor MM | 52.100 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 5/8-18 UNF |
