Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.130 |
| A dimension MM | 104.900 |
| Angle shape | 90 Degree |
| Catalog Item | EJ2203-2424-001S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 29.50 |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.700 |
| Hose cut off factor MM | 68.600 |
| Hose size | -24 |
| Inside diameter IN | 1.160 |
| Inside diameter MM | 29.500 |
| Product height in | 3.050 |
| Product height mm | 77.470 |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | E Series |