Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EJ3841-1212S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.900 |
| Drop dimension MM | 48.30 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.300 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.100 |
| Product material | Carbon steel |
| Thread size 1 | 1 3/16-12 UN |