Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 5983-10000-X |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.750 |
| Hex size 2 MM | 44.000 |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.600 |
| Hose size | -20 |
| Inside diameter IN | 0.970 |
| Inside diameter MM | 24.600 |
| Product material | Carbon steel |
| Thread size 1 | 1 11/16-12 UN |
