Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.161 |
| A dimension MM | 54.900 |
| Angle shape | Straight |
| Catalog Item | EJ4505-0606 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Hose cut off factor IN | 1.177 |
| Hose cut off factor MM | 29.900 |
| Hose size | -6 |
| Inside diameter IN | 0.267 |
| Inside diameter MM | 6.800 |
| Product height in | 1.047 |
| Product height mm | 26.594 |
| Product length in | 2.161 |
| Product length mm | 54.889 |
| Product material | Plastic |
| Product width in | 1.047 |
| Product width mm | 26.594 |
| Seal material | Ethylene Propylene (EPDM) |