Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.460 |
| A dimension MM | 37.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EJ5611-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.570 |
| Hose cut off factor MM | 14.478 |
| Hose size | -10 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.414 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
