Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.910 |
| A dimension MM | 48.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.660 |
| Backup hex size MM | 16.660 |
| Brand | Danfoss |
| Catalog Item | EJ5751-0406S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.660 |
| End connection hex size MM | 16.669 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.600 |
| Hose size | -6 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.782 |
| Product height mm | 19.863 |
| Product length in | 2.343 |
| Product length mm | 59.512 |
| Product material | Carbon steel |
| Product width in | 0.782 |
| Product width mm | 19.863 |
| Thread size 1 | 9/16-18 UNF |