Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.200 |
| A dimension MM | 55.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EJ5945-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 63.80 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.700 |
| Hose size | -8 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.200 |
| Product height in | 2.940 |
| Product height mm | 74.676 |
| Product length in | 2.307 |
| Product length mm | 58.598 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |
| Thread size 1 | 13/16-16 UN |