Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EJ6670-0808B |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Q-CAB |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.813 |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-straight |
| Product height in | 0.813 |
| Product height mm | 20.637 |
| Product length in | 2.752 |
| Product length mm | 69.900 |
| Product material | Brass |
| Product serial name | EJ6670 |
| Product width in | 0.813 |
| Product width mm | 20.637 |
| Thread sealant | No |