Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.047 |
| A dimension MM | 178.900 |
| Catalog Item | EJ6900-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.21 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.200 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 7.577 |
| Product length mm | 192.450 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread size 1 | 1-14 UNS |