Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.006 |
| A dimension MM | 177.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EJ7125-0812S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 6.762 |
| Hose cut off factor MM | 171.490 |
| Hose size | -12 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 7.004 |
| Product length mm | 177.900 |
| Product material | Carbon steel |
| Product width in | 1.190 |
| Product width mm | 30.226 |
| Thread size 1 | 13/16-16 UN |