Ftng perm other
EJ7235-2020S
Catalog item:
EJ7235-2020S
Product specifications
Characteristic | Value |
|---|
| Angle shape | 45 Degree |
| Catalog Item | EJ7235-2020S |
| Compatible hoses | 1531 |
| End size 1 | -20 |
| End size 2 | -20 |
| Hose cut off factor IN | 3.038 |
| Hose cut off factor MM | 77.165 |