Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EJ7262-1620S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 1531 |
| Construction Style | Crimp |
| Drop dimension IN | 2.200 |
| Drop dimension MM | 56.10 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End size 2 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.840 |
| Hose cut off factor MM | 72.136 |
| Hose size | -20 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.000 |
| Product height in | 2.790 |
| Product height mm | 70.866 |
| Product length in | 4.138 |
| Product length mm | 105.100 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Thread size 1 | 1 7/16-12 UN |