Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EJ9061-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| Drop dimension IN | 1.310 |
| Drop dimension MM | 33.30 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.846 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.100 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 2.832 |
| Product length mm | 71.933 |
| Product material | Carbon steel |
| Product width in | 1.192 |
| Product width mm | 30.277 |
| Thread size 1 | 1-14 UNS |
![Hose Fittings 1G8FSB8-040 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213501%2FID432875166847-0101_preview.jpg&w=1920&q=75)