Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.930 |
| A dimension MM | 99.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | EJ9079-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| Drop dimension IN | 2.880 |
| Drop dimension MM | 73.20 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.470 |
| Hose size | -10 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.300 |
| Product height in | 3.370 |
| Product height mm | 85.598 |
| Product length in | 4.350 |
| Product length mm | 110.490 |
| Product material | Carbon steel |
| Product width in | 1.066 |
| Product width mm | 27.076 |
| Thread size 1 | 7/8-14 UNF |