Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 70015-22-06LTZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | 5400 Coupling |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.560 |
| Hose cut off factor MM | 39.600 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product material | Carbon steel |