Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EJ9276-1206S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.700 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product height in | 0.782 |
| Product height mm | 19.863 |
| Product length in | 2.069 |
| Product length mm | 52.560 |
| Product material | Carbon steel |
| Product width in | 0.782 |
| Product width mm | 19.863 |