Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.120 |
| A dimension MM | 79.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | EJ9472-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Male 37 degree bulkhead |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.030 |
| Hose cut off factor MM | 51.600 |
| Hose size | -10 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 3.160 |
| Product length mm | 80.264 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Thread size 1 | 3/4-16 UNF |