Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.594 |
| A dimension MM | 15.088 |
| Angle shape | Straight |
| Catalog Item | FC1454-05S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| Finish plating | Protective oil |
| Hose size | -5 |
| Inside diameter IN | 0.307 |
| Inside diameter MM | 7.798 |
| Product height in | 1.760 |
| Product height mm | 44.704 |
| Product length in | 0.594 |
| Product length mm | 15.088 |
| Product material | Carbon steel |
| Product width in | 0.307 |
| Product width mm | 7.798 |
| Series | FC Series |
| Thread sealant | No |