Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.000 |
| A dimension MM | 25.400 |
| Angle shape | 90 Degree |
| Catalog Item | FC1454-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.720 |
| Drop dimension MM | 69.09 |
| End size 1 | -10 |
| Finish plating | Protective oil |
| Hose size | -10 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Series | FC Series |
| Thread sealant | No |