Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.730 |
| A dimension MM | 18.542 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1456-0606-186 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Finish plating | Protective oil |
| Hose size | -6 |
| Inside diameter IN | 0.384 |
| Inside diameter MM | 9.754 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.730 |
| Product length mm | 18.542 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | FC Series |