Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.812 |
| A dimension MM | 46.025 |
| Angle shape | 90 Degree |
| Catalog Item | FC1486-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 46 |
| End size 1 | -20 |
| Finish plating | Protective oil |
| Hose size | -20 |
| Inside diameter IN | 0.925 |
| Inside diameter MM | 23.495 |
| Product material | Carbon steel |
| Series | FC Series |
| Thread sealant | No |