Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.025 |
| A dimension MM | 51.435 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1552-0405S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.815 |
| Hose cut off factor MM | 20.701 |
| Hose size | -5 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.368 |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 2.025 |
| Product length mm | 51.435 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |