Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.490 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1552-0808S |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.007 |
| Hose cut off factor MM | 50.990 |
| Hose size | -8 |
| Inside diameter IN | 0.355 |
| Inside diameter MM | 9.017 |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Carbon steel |
| Product width in | 0.938 |
| Product width mm | 23.813 |