Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.360 |
| A dimension MM | 85.340 |
| Angle shape | Straight |
| Catalog Item | FC1552-1010S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.131 |
| Hose cut off factor MM | 54.140 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.650 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 3.360 |
| Product length mm | 85.344 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |