Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.393 |
| A dimension MM | 86.180 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.275 |
| Brand | Danfoss |
| Catalog Item | FC1552-1620S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End connection hex size IN | 1.625 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.074 |
| Hose cut off factor MM | 52.680 |
| Hose size | -20 |
| Inside diameter IN | 1.042 |
| Inside diameter MM | 26.470 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 3.393 |
| Product length mm | 86.182 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |