Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.476 |
| A dimension MM | 88.290 |
| Angle shape | Straight |
| Catalog Item | 87312Y-24-24R15RSR |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.625 |
| Hex size 2 MM | 41.275 |
| Hose cut off factor IN | 2.157 |
| Hose cut off factor MM | 54.790 |
| Hose size | -20 |
| Inside diameter IN | 1.017 |
| Inside diameter MM | 25.840 |
| Product material | Carbon steel |