Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.816 |
| A dimension MM | 96.930 |
| Angle shape | Straight |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.150 |
| Brand | Danfoss |
| Catalog Item | FC1552-2424S |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End size 1 | -24 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.438 |
| Hose cut off factor MM | 61.930 |
| Hose size | -24 |
| Inside diameter IN | 1.276 |
| Inside diameter MM | 32.410 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 3.816 |
| Product length mm | 96.926 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |