Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.768 |
| A dimension MM | 70.307 |
| Angle shape | 103 Degree |
| Catalog Item | FC1697-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.734 |
| Drop dimension MM | 94.84 |
| End size 1 | -20 |
| Finish plating | Protective oil |
| Hose size | -20 |
| Inside diameter IN | 0.975 |
| Inside diameter MM | 24.765 |
| Product height in | 3.734 |
| Product height mm | 94.844 |
| Product length in | 2.768 |
| Product length mm | 70.307 |
| Product material | Carbon steel |
| Product width in | 1.245 |
| Product width mm | 31.623 |
| Series | FC Series |
| Thread sealant | No |