Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.100 |
| A dimension MM | 27.940 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1740-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.885 |
| Inside diameter MM | 22.479 |
| Product length in | 1.100 |
| Product length mm | 27.940 |
| Product material | Carbon steel |
| Series | FC Series |
| Thread sealant | No |