Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.856 |
| A dimension MM | 174.140 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | FC1773-0803S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | None |
| Hose size | -3 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 6.856 |
| Product length mm | 174.140 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | FC Series |
| Thread sealant | No |