Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.436 |
| A dimension MM | 36.474 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3211-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.499 |
| Hose cut off factor MM | 12.675 |
| Hose size | -8 |
| Inside diameter IN | 0.345 |
| Inside diameter MM | 8.763 |
| Product height in | 0.663 |
| Product height mm | 16.840 |
| Product length in | 1.436 |
| Product length mm | 36.474 |
| Product material | Carbon steel |
| Product width in | 0.663 |
| Product width mm | 16.840 |
| Thread sealant | No |