Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.535 |
| A dimension MM | 38.989 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 87341Y-20-20ZHWRZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.306 |
| Hose cut off factor MM | 7.789 |
| Hose size | -10 |
| Inside diameter IN | 0.434 |
| Inside diameter MM | 11.020 |
| Product material | Carbon steel |