Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.647 |
| A dimension MM | 41.833 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3211-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.218 |
| Hose cut off factor MM | 5.537 |
| Hose size | -12 |
| Inside diameter IN | 0.505 |
| Inside diameter MM | 12.827 |
| Product height in | 0.959 |
| Product height mm | 24.359 |
| Product length in | 1.647 |
| Product length mm | 41.834 |
| Product material | Carbon steel |
| Product width in | 0.959 |
| Product width mm | 24.359 |