Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.743 |
| A dimension MM | 44.270 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Catalog Item | FC3212-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.270 |
| Hose size | -6 |
| Inside diameter IN | 0.229 |
| Inside diameter MM | 5.810 |
| Product material | Carbon steel |
| Thread size 1 | 3/8-18 NPTF |