Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.643 |
| A dimension MM | 67.132 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Catalog Item | FC3212-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.318 |
| Hose cut off factor MM | 33.470 |
| Hose size | -16 |
| Inside diameter IN | 0.783 |
| Inside diameter MM | 19.880 |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 2.643 |
| Product length mm | 67.132 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |
| Thread size 1 | 1-11 1/2 NPTF |