Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.222 |
| A dimension MM | 31.038 |
| Angle shape | Straight |
| Catalog Item | FC3213-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.375 |
| End connection hex size MM | 9.000 |
| End size 1 | -4 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.550 |
| Hose cut off factor MM | 14.038 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 0.370 |
| Product height mm | 9.398 |
| Product length in | 1.220 |
| Product length mm | 30.988 |
| Product material | Carbon steel |
| Product width in | 0.370 |
| Product width mm | 9.398 |