Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.234 |
| A dimension MM | 31.340 |
| Angle shape | Straight |
| Catalog Item | FC3213-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.000 |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.316 |
| Hose cut off factor MM | 8.026 |
| Hose size | -6 |
| Inside diameter IN | 0.229 |
| Inside diameter MM | 5.810 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.234 |
| Product length mm | 31.344 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |