Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.125 |
| A dimension MM | 53.970 |
| Angle shape | Straight |
| Catalog Item | FC3213-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 35.000 |
| End size 1 | -20 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.805 |
| Hose cut off factor MM | 20.470 |
| Hose size | -20 |
| Inside diameter IN | 1.046 |
| Inside diameter MM | 26.560 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |