Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.280 |
| A dimension MM | 32.512 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3214-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | None |
| Hose size | -12 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.575 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |