Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.450 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3214-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End size 1 | -20 |
| Finish plating | None |
| Hose size | -20 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.625 |
| Reusable socket hex MM | 41.275 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 1 5/16-14 |