Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.700 |
| A dimension MM | 68.580 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Danfoss |
| Catalog Item | FC6048-0606S |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.344 |
| Hose cut off factor MM | 34.138 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.700 |
| Product length mm | 68.580 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |
