Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.230 |
| A dimension MM | 82.040 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.700 |
| Brand | Danfoss |
| Catalog Item | FC6048-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End size 1 | -12 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.563 |
| Hose cut off factor MM | 39.700 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 3.230 |
| Product length mm | 82.042 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |
