Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.450 |
| A dimension MM | 87.630 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.924 |
| Brand | Danfoss |
| Catalog Item | FC6048-1010S |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.594 |
| Hose cut off factor MM | 40.488 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 3.450 |
| Product length mm | 87.630 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Thread size 1 | 7/8-14 UNF |
