Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.060 |
| A dimension MM | 77.720 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Danfoss |
| Catalog Item | FC6049-0606S |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.718 |
| Hose cut off factor MM | 43.637 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 3.060 |
| Product length mm | 77.724 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 5/8-18 UNF |
