Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.080 |
| A dimension MM | 154.432 |
| Angle shape | Straight |
| Backup hex size IN | 2.620 |
| Backup hex size MM | 66.548 |
| Catalog Item | FC7639-2424S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC736 GH493 |
| Construction Style | Reusable |
| End connection hex size IN | 2.244 |
| End connection hex size MM | 57.000 |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.130 |
| Hose cut off factor MM | 79.502 |
| Hose size | -24 |
| Inside diameter IN | 1.2800 |
| Inside diameter MM | 32.5120 |
| Product height in | 3.020 |
| Product height mm | 76.708 |
| Product length in | 6.080 |
| Product length mm | 154.432 |
| Product material | Carbon steel |
| Product width in | 2.620 |
| Product width mm | 66.548 |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146060655 |
