Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | 90 Degree |
| Catalog Item | 87392N-16-20H200Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.089 |
| Drop dimension MM | 27.66 |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 0.620 |
| Hex size 2 MM | 15.875 |
| Hose cut off factor IN | 1.090 |
| Hose cut off factor MM | 27.686 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product material | Carbon steel |
| Thread size 1 | 9/16-20 UN |